??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1213528 - Concealed pin hinges - 120° opening
Bill of material
12-1-3528
PREVIEW
Reference
12-1-3528
Material
304 stainless steel
Finish
raw
A
80 mm
C
3 mm
D
6 mm
E
40 mm
weight
107 g
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25073-concealed-pin-hinges-1200-opening.html
Previews
3D
Dimension
2D
Download CAD models