??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1169345 - IPD WD 5P2,5 M25 BK A-B-AA 250
Bill of material
PHOENIX CONTACT 1169345
Product number of the Manufacturer
1169345
Short Description
Panel feed-through
Long Description
Panel feed-through, Push-in connection, number of positions: 4+PE, 0.5 mm² ... 2.5 mm², 600 V, 20 A, black, external cable diameter: 7 mm ... 11 mm and 11 mm ... 16 mm, Push-in connection
Manufacturer Type Description
IPD WD 5P2,5 M25 BK A-B-AA 250
Preview
International product number
4063151187880
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
72
degree of protection
IP66
rated voltage
690 V
rated current
20 A
Application standards
not available
certificate/approval
cULus Listed, VDE Zeichengenehmigung
length
96.880 mm
width
35.14 mm
height
35.14 mm
net weight
0.022 kg
Pole number
5
color of housing
Black
Material of the contact
Cu
Without halogens
No
Degree of soiling
3
Rated surge voltage
6 kV
Design
connector
material of housing
PA
connection type of process connection
Push-in connection
interlockable
No
mechanical coding present
No
color coding/contact insert
Black
angle of plug
straight
built-in version
built-in part/plug-in connection
connection cross section (fine-strand)
2.500 mm^2
connection cross section (solid-core)
2.500 mm^2
number of connections per pole
1
thread connection size
M25
max. resistance to a continuous temperature
100 °C
GTIN
4063151187880
Manufacturer product designation
Panel feed-through
Manufacturer product description
Panel feed-through, Push-in connection, number of positions: 4+PE, 0.5 mm² ... 2.5 mm², 600 V, 20 A, black, external cable diameter: 7 mm ... 11 mm and 11 mm ... 16 mm, Push-in connection
Product type
IPD WD 5P2,5 M25 BK A-B-AA 250
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
미리보기
3D
2D
CAD모델 다운로드