??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1220812 - PV-PRO/M/F-200/F-1500/7
Bill of material
PHOENIX CONTACT 1220812
Product number of the Manufacturer
1220812
Short Description
Fuse plug
Long Description
Fuse, Range of articles: Sunclix, Fuse plug, color: black, rated voltage: 1500 V DC (bis 4000m ü. NN), rated current: 7 A, Connection method: SUNCLIX PV connector. SUNCLIX fuse element for protecting panels and devices in photovoltaic systems
Manufacturer Type Description
PV-PRO/M/F-200/F-1500/7
Preview
International product number
4063151305826
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
17
GTIN
4063151305826
Manufacturer product designation
Fuse plug
Manufacturer product description
Fuse, Range of articles: Sunclix, Fuse plug, color: black, rated voltage: 1500 V DC (bis 4000m ü. NN), rated current: 7 A, Connection method: SUNCLIX PV connector. SUNCLIX fuse element for protecting panels and devices in photovoltaic systems
Manufacturer product family
Sunclix
Product type
PV-PRO/M/F-200/F-1500/7
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
8
Quantity Scale
8
Customs tariff number
85354000
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
CAD modeli indir