??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1413929 - SACB-4/T-L-8FUSE CT AXL
Bill of material
PHOENIX CONTACT 1413929
Product number of the Manufacturer
1413929
Short Description
Power distributor
Long Description
Power distributor, application: Power supply, connection method: M12 socket Metal, number of slots: 4, number of positions: 4, coding: T power, slot assignment: single, status display: yes, Universal; master cable connection: Plug-in master cable connection 90°, shielding: no
Manufacturer Type Description
SACB-4/T-L-8FUSE CT AXL
Preview
International product number
4055626025476
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
degree of protection
IP66
Min. operating temperature
-25 °C
Max. operating temperature
60 °C
width
60 mm
height
52 mm
net weight
0.556 kg
Material of the contact coat
pre-nickel plated, gold-plated
connection for NPN sensors present
Yes
Design of the outgoing circuits for sensor/actuator lines
M12
Max. operating voltage
24 V
max. current carrying capacity per I/O signal
70 A
max. summation current
70 A
Number of channels per slots
1
Number of sensor/actuator slots
4
LED display present
Yes
Potential separation present
No
number of poles sensor/actuator slots
4
Explosion protection categories for gases
not relevant
Explosion protected category for dusts
not relevant
min. operating voltage
24 V
Screwed cable gland for min. external cable diameter
9 mm
Screwed cable gland for max. external cable diameter
15.500 mm
Connection of the master cable
Plug-in master cable connection
GTIN
4055626025476
Manufacturer product designation
Power distributor
Manufacturer product description
Power distributor, application: Power supply, connection method: M12 socket Metal, number of slots: 4, number of positions: 4, coding: T power, slot assignment: single, status display: yes, Universal; master cable connection: Plug-in master cable connection 90°, shielding: no
Product type
SACB-4/T-L-8FUSE CT AXL
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
미리보기
3D
2D
CAD모델 다운로드