??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1607294 - RF-12S1S8AWA00
Bill of material
PHOENIX CONTACT 1607294
Product number of the Manufacturer
1607294
Short Description
Device connector front mounting
Long Description
Device connector front mounting, straight, Screw locking, M23, number of positions: 12, type of contact: Socket, Axial O-ring, 4x Ø 3.2, shielded: yes, degree of protection: IP67, number of positions: 12, connection method: Crimp connection, series: RF
Manufacturer Type Description
RF-12S1S8AWA00
Preview
International product number
4046356268677
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
12
Product status
abgekündigt
Min. operating temperature
-20 °C
Max. operating temperature
125 °C
Pole number
12
Degree of protection (IP), mounted
IP67
max. operating ambient temperature
125 °C
PE connection present
No
screen connection present
Yes
Number of control contacts
12
Construction form of the plug connector
Socket
Type of plug-in contact, outside
Female (socket)
With thread
Yes
Connection on the inside
Crimp connection
Inside connection
Crimp connection
GTIN
4046356268677
Manufacturer product designation
Device connector front mounting
Manufacturer product description
Device connector front mounting, straight, Screw locking, M23, number of positions: 12, type of contact: Socket, Axial O-ring, 4x Ø 3.2, shielded: yes, degree of protection: IP67, number of positions: 12, connection method: Crimp connection, series: RF
Product type
RF-12S1S8AWA00
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
下载CAD模型
没有针对该零部件的生成操作