??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1409218 - PRC 3-FT25-MC
Bill of material
PHOENIX CONTACT 1409218
Product number of the Manufacturer
1409218
Short Description
Device connector, rear mounting
Long Description
Panel feed-through, Range of articles: PRC 35, Device connector, rear mounting, housing material: PPE, color: black, number of positions: 3, rated voltage: 690 V AC, rated current: 35 A, Connection method: Crimp connection, Type of contact: Pin. This item is also available pre-assembled. For your specific requirements, please contact your local PHOENIX CONTACT subsidiary.
Manufacturer Type Description
PRC 3-FT25-MC
Preview
International product number
4046356867719
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Combustibility class
V0
Min. operating temperature
-40 °C
Max. operating temperature
105 °C
Pole number
3
Degree of protection (IP), mounted
IP66 / IP68 (2m / 24h) / IP69K
max. operating ambient temperature
105 °C
Material of the contact coat
Ag
Degree of soiling
2
PE connection present
No
Insertion cycles, min.
100
material of housing
PPE
screen connection present
No
Number of control contacts
3
With thread
Yes
Connection on the inside
Crimp connection
Inside connection
Crimp connection
GTIN
4046356867719
Manufacturer product designation
Device connector, rear mounting
Manufacturer product description
Panel feed-through, Range of articles: PRC 35, Device connector, rear mounting, housing material: PPE, color: black, number of positions: 3, rated voltage: 690 V AC, rated current: 35 A, Connection method: Crimp connection, Type of contact: Pin. This item is also available pre-assembled. For your specific requirements, please contact your local PHOENIX CONTACT subsidiary.
Manufacturer product family
PRC 35
Product type
PRC 3-FT25-MC
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85389099
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models