??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1240915 - RC-12P2N12Q0G5X
Bill of material
PHOENIX CONTACT 1240915
Product number of the Manufacturer
1240915
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, series: RC, straight, shielded: yes, No. of pos.: 12, Direction of rotation: Counter direction, contact connection type: Pin, Solder cup, Axial O-ring, Central fixing, cable diameter range: 6.5 mm ... 7.5 mm, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
RC-12P2N12Q0G5X
Preview
International product number
4063151429096
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
47
PE connection present
No
screen connection present
No
With thread
Yes
GTIN
4063151429096
Manufacturer product designation
Device connector, rear mounting
Manufacturer product description
Device connector, rear mounting, series: RC, straight, shielded: yes, No. of pos.: 12, Direction of rotation: Counter direction, contact connection type: Pin, Solder cup, Axial O-ring, Central fixing, cable diameter range: 6.5 mm ... 7.5 mm, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
RC-12P2N12Q0G5X
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
12
Quantity Scale
12
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part