??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1240589 - RC-09P1N12H000X
Bill of material
PHOENIX CONTACT 1240589
Product number of the Manufacturer
1240589
Short Description
Device connector, rear mounting
Long Description
M23, Device connector, rear mounting, series: RC, straight, shielded: yes, Screw locking mechanism, No. of pos.: 8+1, Direction of rotation: Standard, contact connection type: Pin, Solder cup, Axial O-ring, Central fastening M25 x 1.5, Panel thickness min.: 0.8 mm, Panel thickness max.: 6.5 mm, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
RC-09P1N12H000X
International product number
4063151436704
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
47
Combustibility class
V0
Degree of protection (IP), mounted
IP67
PE connection present
No
screen connection present
No
With thread
Yes
Connection on the inside
Solder connection
Inside connection
Solder connection
GTIN
4063151436704
Manufacturer product designation
Device connector, rear mounting
Manufacturer product description
M23, Device connector, rear mounting, series: RC, straight, shielded: yes, Screw locking mechanism, No. of pos.: 8+1, Direction of rotation: Standard, contact connection type: Pin, Solder cup, Axial O-ring, Central fastening M25 x 1.5, Panel thickness min.: 0.8 mm, Panel thickness max.: 6.5 mm, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
RC-09P1N12H000X
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
下载CAD模型
没有针对该零部件的生成操作