??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1002290 - PRC FC RELEASE LATCH GN
Bill of material
PHOENIX CONTACT 1002290
Product number of the Manufacturer
1002290
Short Description
Color-coding
Long Description
Installation connector, Range of articles: PRC 35, Color-coding, housing material: PA 6.6-FR. If you are using the release latch, then the PRC approvals in accordance with IEC 61535 and 2PfG 1915 are not required
Manufacturer Type Description
PRC FC RELEASE LATCH GN
Preview
International product number
4055626463650
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
7
Combustibility class
V0
Max. operating temperature
105 °C
max. operating ambient temperature
105 °C
PE connection present
No
material of housing
PA 6.6-FR
screen connection present
No
GTIN
4055626463650
Manufacturer product designation
Color-coding
Manufacturer product description
Installation connector, Range of articles: PRC 35, Color-coding, housing material: PA 6.6-FR. If you are using the release latch, then the PRC approvals in accordance with IEC 61535 and 2PfG 1915 are not required
Manufacturer product family
PRC 35
Product type
PRC FC RELEASE LATCH GN
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
39269097
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models