??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1409212 - PRC 5-FT25-MC4-150
Bill of material
PHOENIX CONTACT 1409212
Product number of the Manufacturer
1409212
Short Description
Device connector, rear mounting
Long Description
Panel feed-through, Range of articles: PRC 35, Device connector, rear mounting, housing material: PPE, color: black, number of positions: 5, max. conductor cross section: 4 mm², rated voltage: 690 V AC, rated current: 32 A, Connection method: Crimp connection, Type of contact: Pin, cable length: 150. This item is also available with other cable lengths. For your specific requirements, please contact your local PHOENIX CONTACT subsidiary.
Manufacturer Type Description
PRC 5-FT25-MC4-150
Preview
International product number
4046356864343
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Combustibility class
V0
Min. operating temperature
-40 °C
Max. operating temperature
105 °C
max. operating ambient temperature
105 °C
Material of the contact coat
Ag
Insertion cycles, min.
100
material of housing
PPE
screen connection present
No
Coding (head 1)
not available
Cable length
0.150 m
Cross section of conductor
4 mm^2
With thread
No
GTIN
4046356864343
Manufacturer product designation
Device connector, rear mounting
Manufacturer product description
Panel feed-through, Range of articles: PRC 35, Device connector, rear mounting, housing material: PPE, color: black, number of positions: 5, max. conductor cross section: 4 mm², rated voltage: 690 V AC, rated current: 32 A, Connection method: Crimp connection, Type of contact: Pin, cable length: 150. This item is also available with other cable lengths. For your specific requirements, please contact your local PHOENIX CONTACT subsidiary.
Manufacturer product family
PRC 35
Product type
PRC 5-FT25-MC4-150
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models