??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1404245 - VS-M12FSEC-OE-93E-LI/5,0
Bill of material
PHOENIX CONTACT 1404245
Product number of the Manufacturer
1404245
Short Description
Device connector front mounting
Long Description
Device connector front mounting, Ethernet CAT5 (100 Mbps), Ethernet, 4-position, PUR, water blue RAL 5021, shielded, Flush-type female connector, straight, M12-SPEEDCON, D, on free cable end, cable length: 5 m, Ethernet flexible CAT5, 2-pair, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) , Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1260716
Manufacturer Type Description
VS-M12FSEC-OE-93E-LI/5,0
Preview
International product number
4046356681759
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
40
rated voltage
48 V
Combustibility class
V0
Min. operating temperature
-25 °C
Max. operating temperature
85 °C
Degree of protection (IP), mounted
IP67
max. operating ambient temperature
85 °C
Material of the contact coat
Ni/Au
Insertion cycles, min.
100
material of housing
PA 6.6
screen connection present
Yes
Coding (head 1)
not available
Type of plug-in contact, outside
Without
Cable length
5 m
Screw-in thread
M12
With thread
No
GTIN
4046356681759
Manufacturer product designation
Device connector front mounting
Manufacturer product description
Device connector front mounting, Ethernet CAT5 (100 Mbps), Ethernet, 4-position, PUR, water blue RAL 5021, shielded, Flush-type female connector, straight, M12-SPEEDCON, D, on free cable end, cable length: 5 m, Ethernet flexible CAT5, 2-pair, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) , Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1260716
Product type
VS-M12FSEC-OE-93E-LI/5,0
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Загрузка CAD-моделей
С этим продуктом не связаны никакие операции