??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1619472 - CA-12F1N8A85DUS
Bill of material
PHOENIX CONTACT 1619472
Product number of the Manufacturer
1619472
Short Description
Cable connector
Long Description
M23, Cable connector, CA, straight, shielded: yes, SPEEDCON locking, No. of pos.: 12, Direction of rotation: Standard, type of contact: Socket, Crimp connection, cable diameter range: 3 mm ... 14.5 mm, coding:N, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1243590
Manufacturer Type Description
CA-12F1N8A85DUS
Preview
International product number
4046356823753
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
52
Application standards
not available
certificate/approval
cULus Recognized
net weight
0.093 kg
Type of interlock
Screw locking
max. operating ambient temperature
125 °C
Number of power contacts
0
PE connection present
No
screen connection present
No
Number of data contacts
0
screened
No
Status display present
No
Type of plug-in contact, outside
Female (socket)
GTIN
4046356823753
Manufacturer product designation
Cable connector
Manufacturer product description
M23, Cable connector, CA, straight, shielded: yes, SPEEDCON locking, No. of pos.: 12, Direction of rotation: Standard, type of contact: Socket, Crimp connection, cable diameter range: 3 mm ... 14.5 mm, coding:N, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1243590
Product type
CA-12F1N8A85DUS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.