??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1607049 - SF-7EP1N8AC0A2
Bill of material
PHOENIX CONTACT 1607049
Product number of the Manufacturer
1607049
Short Description
Rear panel feed-through
Long Description
Rear panel feed-through, straight, Screw locking, M23, number of positions: 4+3+PE, type of contact: Pin, Axial O-ring, 4xM3, shielded: yes, degree of protection: IP67, cable diameter range: 9 mm ... 11 mm, number of positions: 8, connection method: Crimp connection, series: SF
Manufacturer Type Description
SF-7EP1N8AC0A2
Preview
International product number
4046356253765
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
rated voltage
630 V
Application standards
not available
certificate/approval
cULus Recognized, EAC
net weight
0.140 kg
Type of interlock
Screw locking
Degree of protection (IP), mounted
IP67
max. operating ambient temperature
125 °C
Number of power contacts
0
PE connection present
No
Conductor connection method
crimp connection
screen connection present
Yes
Number of control contacts
8
Number of data contacts
0
Coding (head 1)
N
screened
Yes
Status display present
No
GTIN
4046356253765
Manufacturer product designation
Rear panel feed-through
Product type
SF-7EP1N8AC0A2
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
CAD modeli indir
Bu parçanın oluşturulması ile ilgili bir eylem yok