??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1437193 - SACC-DSIV-M12MS-5CON-L180 SH
Bill of material
PHOENIX CONTACT 1437193
Product number of the Manufacturer
1437193
Short Description
Device connector, rear mounting
Long Description
Sensor/actuator flush-type plug, 5-pos., M12, shielded, A-coded, rear/screw mounting with M12 thread, with polarity protection, with straight solder connection
Manufacturer Type Description
SACC-DSIV-M12MS-5CON-L180 SH
Preview
International product number
4046356460378
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
127
rated voltage
60 V
rated current
4 A
Application standards
IEC 61076-2-101
Combustibility class
HB
certificate/approval
cULus Recognized, EAC
net weight
0.009 kg
Type of interlock
Screw locking
Degree of protection (IP), mounted
IP67
max. operating ambient temperature
85 °C
Material of the contact coat
Au
Degree of soiling
3
Number of power contacts
0
Overvoltage category
II
PE connection present
No
Insertion cycles, min.
100
material of housing
Polyamide (PA)
Design of housing
straight
screen connection present
Yes
Number of control contacts
5
Number of data contacts
0
Construction form of the plug connector
M12
Coding (head 1)
A-coded
screened
Yes
Status display present
No
Material used for the thread ring
Nickel-plated brass
Type of plug-in contact, outside
Male (plug)
GTIN
4046356460378
Manufacturer product designation
Device connector, rear mounting
Manufacturer product description
Sensor/actuator flush-type plug, 5-pos., M12, shielded, A-coded, rear/screw mounting with M12 thread, with polarity protection, with straight solder connection
Product type
SACC-DSIV-M12MS-5CON-L180 SH
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
HU
Deeplink
Deeplink
Загрузка CAD-моделей
С этим продуктом не связаны никакие операции