??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1163101 - SACC-DSI-M12FSL4FE-M16XL/1,5GR
Bill of material
PHOENIX CONTACT 1163101
Product number of the Manufacturer
1163101
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, Power, 5-position, Socket, straight, M12, coding: L, on free cable end, Rear mounting, M16 x 1.5, Individual wires, cable length: 1.5 m, 2.50 mm², PEX litz wire, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1238577
Manufacturer Type Description
SACC-DSI-M12FSL4FE-M16XL/1,5GR
Preview
International product number
4063151174705
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
93
rated voltage
63 V
rated current
16 A
Application standards
IEC 61076-2-111
Combustibility class
V0
certificate/approval
cULus Recognized, EAC
net weight
0.235 kg
Type of interlock
Screw locking mechanism
Degree of protection (IP), mounted
IP65/IP67
max. operating ambient temperature
85 °C
Material of the contact coat
Au
Degree of soiling
3
Number of power contacts
0
Overvoltage category
III
PE connection present
No
Insertion cycles, min.
100
material of housing
Polyamide (PA)
screen connection present
No
Number of control contacts
5
Number of data contacts
0
Construction form of the plug connector
M12
Coding (head 1)
L-coded
screened
No
Status display present
No
Material used for the thread ring
Zinc die-cast, nickel-plated
Type of plug-in contact, outside
Female (socket)
GTIN
4063151174705
Manufacturer product designation
Device connector, rear mounting
Manufacturer product description
Device connector, rear mounting, Power, 5-position, Socket, straight, M12, coding: L, on free cable end, Rear mounting, M16 x 1.5, Individual wires, cable length: 1.5 m, 2.50 mm², PEX litz wire, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1238577
Product type
SACC-DSI-M12FSL4FE-M16XL/1,5GR
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
25
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част