??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
3240619 - CD 25X80 WH
Lista materiale
PHOENIX CONTACT 3240619
Product number of the Manufacturer
3240619
Description short
Canale di cablaggio
Description long
Canale di cablaggio, materiale: PVC, colore: bianco
Manufacturer Type Description
CD 25X80 WH
Preview
width
25 mm
height
80 mm
color
White
length
2000 mm
net weight
0.730 kg
Without halogens
No
flexible
No
self-deleting
No
Width of slit
6 mm
useful cross section
1202 mm^2
type of side wall
slotted
current leak stable
No
cover present
No
distance of slots
6.500 mm
GTIN
4046356629157
Manufacturer product designation
Canale di cablaggio
Manufacturer product description
Cable duct for installation and mounting in control cabinets, white, comprising upper part and mounting base, width: 25 mm, height: 80 mm, length: 2000 mm
Product type
CD 25X80 WH
GLN of manufacturer
4063151
GTIN-Code
4046356629157
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Standard delivery time
32
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
39259020
Country of origin
DE
Deeplink
Deeplink
Download modelli CAD
Nessun processo di generazione è associato a questa parte