??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240327 - CD 120X80 BU
Bill of material
PHOENIX CONTACT 3240327
Product number of the Manufacturer
3240327
Short Description
Cable duct
Long Description
Cable duct for installation and mounting in control cabinets, blue, comprising upper part and mounting base, width: 120 mm, height: 80 mm, length: 2000 mm
Manufacturer Type Description
CD 120X80 BU
Preview
width
120 mm
height
80 mm
color
Blue
length
2000 mm
net weight
2.688 kg
Without halogens
No
flexible
No
self-deleting
No
Width of slit
6 mm
useful cross section
6737 mm^2
type of side wall
slotted
current leak stable
No
cover present
No
distance of slots
6.500 mm
GTIN
4046356508070
Manufacturer product designation
Cable duct
Manufacturer product description
Cable duct for installation and mounting in control cabinets, blue, comprising upper part and mounting base, width: 120 mm, height: 80 mm, length: 2000 mm
Product type
CD 120X80 BU
GLN of manufacturer
4063151
International product number
4046356508070
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
8
Quantity Scale
4
Customs tariff number
39259020
Country of origin
DE
Deeplink
Deeplink
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。