您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 3240308
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical insulation and connecting material
Installation duct for wall and ceiling, wiring ducts
Wiring duct
Powered by
CAD模型選擇
{phoenix_contact/27/40/07/03/3240308.prj},{NB=3240308},{MANUID=3240308},{BAF016=30},{BAA020=100},{BAA018=2000},{AAF040=1.229},{BAA931=6},{AAF980=1875},{AAF981=6.500},{AAO663=4046356507882},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=12},{QUANTITYINT=12},{CTN=39259020},{AAO676=3240308},{DESCSHORT=Cable duct},{DESCLONG=Cable duct for installation and mounting in control cabinets, blue, comprising upper part and mounting base, width: 30 mm, height: 100 mm, length: 2000 mm},{MANUTYPEDESC=CD 30X100 BU},{PREVIEW=../../../_pool_/df/7a/95610_2000_int_04.png},{BAA351=Blue},{BAD656=No},{AAB597=No},{BAD595=No},{AAF977=slotted},{AAF978=No},{AAF979=No},{AAW338=Cable duct}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240308 - CD 30X100 BU
Bill of material
PHOENIX CONTACT 3240308
Product number of the Manufacturer
3240308
Short Description
Cable duct
Long Description
Cable duct for installation and mounting in control cabinets, blue, comprising upper part and mounting base, width: 30 mm, height: 100 mm, length: 2000 mm
Manufacturer Type Description
CD 30X100 BU
Preview
width
30
mm
height
100
mm
color
Blue
length
2000
mm
net weight
1.229
kg
Without halogens
No
flexible
No
self-deleting
No
Width of slit
6
mm
useful cross section
1875
mm^2
type of side wall
slotted
current leak stable
No
cover present
No
distance of slots
6.500
mm
GTIN
4046356507882
Manufacturer product designation
Cable duct
Manufacturer product description
Cable duct for installation and mounting in control cabinets, blue, comprising upper part and mounting base, width: 30 mm, height: 100 mm, length: 2000 mm
Product type
CD 30X100 BU
GLN of manufacturer
4063151
International product number
4046356507882
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
12
Quantity Scale
12
Customs tariff number
39259020
Country of origin
DE
Deeplink
Deeplink
下載CAD模型
沒有和該零件有關的生成操作