??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1200293 - AI-S 1 - 8 TQ
Bill of material
PHOENIX CONTACT 1200293
Product number of the Manufacturer
1200293
Short Description
Ferrule
Long Description
Ferrule, S-Slimline, sleeve length: 8 mm, length: 14.5 mm, color: turquoise
Manufacturer Type Description
AI-S 1 - 8 TQ
Preview
International product number
4055626388106
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
152
nominal cross section
1 mm^2
color
turquoise
Without halogens
Yes
Insulation present
Yes
Surface
galvanic/electrolytic zinc plated
Shell length
8 mm
Type of surface
Tin-plated
material insulation
PP
bandware
No
identification flag present
No
suitable for short-circuit-proof lines
No
design
Standard
material of the insulation
Polypropylene (PP)
GTIN
4055626388106
Manufacturer product designation
Ferrule
Manufacturer product description
Ferrule, S-Slimline, sleeve length: 8 mm, length: 14.5 mm, color: turquoise
Product type
AI-S 1 - 8 TQ
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。