??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3069058 - APH-RSCWE 6-3 CARRIER
Bill of material
PHOENIX CONTACT 3069058
Product number of the Manufacturer
3069058
Short Description
Cover profile carrier
Long Description
Cover profile carrier, for accommodating the cover profile, length: 81 mm, width: 8.15 mm, height: 73.1 mm, number of positions: 1, color: gray
Manufacturer Type Description
APH-RSCWE 6-3 CARRIER
Preview
International product number
4055626157566
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
13
width
8.150 mm
height
73.100 mm
GTIN
4055626157566
Manufacturer product designation
Cover profile carrier
Manufacturer product description
Cover profile carrier, for accommodating the cover profile, length: 81 mm, width: 8.15 mm, height: 73.1 mm, number of positions: 1, color: gray
Product type
APH-RSCWE 6-3 CARRIER
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
39269097
Country of origin
PL
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)