??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2112077 - LA 10-M10
Bill of material
PHOENIX CONTACT 2112077
Product number of the Manufacturer
2112077
Short Description
Cable connection nut
Long Description
Cable connection nut for screwing on threaded bolts, for M10 thread
Manufacturer Type Description
LA 10-M10
Preview
International product number
4017918052751
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
15
width
17 mm
height
37.100 mm
depth
18.500 mm
Design
Cable connection nut
GTIN
4017918052751
Manufacturer product designation
Cable connection nut
Manufacturer product description
Cable connection nut for screwing on threaded bolts, for M10 thread
Product type
LA 10-M10
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。