??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1201785 - GLM 6
Bill of material
PHOENIX CONTACT 1201785
Product number of the Manufacturer
1201785
Short Description
Nut
Long Description
Nut, material: Steel, galvanized, color: silver
Manufacturer Type Description
GLM 6
Preview
International product number
4017918017507
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
width
9.900 mm
height
4.950 mm
depth
0 mm
Design
Slide nut
GTIN
4017918017507
Manufacturer product designation
Nut
Manufacturer product description
Slide nut, for DIN rail NS 35/15-AL, with M 6 thread, for mounting equipment, material: Steel
Product type
GLM 6
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
73181639
Country of origin
DE
Deeplink
Deeplink
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania