??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1085488 - FL PANEL ADAPTER 22.5
Bill of material
PHOENIX CONTACT 1085488
Product number of the Manufacturer
1085488
Short Description
Mounting plate
Long Description
The FL PANEL ADAPTER 22.5 is designed to allow products 22.5 mm wide to be mounted flush to a panel, in any orientation.
Manufacturer Type Description
FL PANEL ADAPTER 22.5
Preview
International product number
4055626873381
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
width
34 mm
height
104.210 mm
depth
38.300 mm
Type of accessory
Mounting plate
GTIN
4055626873381
Manufacturer product designation
Mounting plate
Manufacturer product description
The FL PANEL ADAPTER 22.5 is designed to allow products 22.5 mm wide to be mounted flush to a panel, in any orientation.
Product type
FL PANEL ADAPTER 22.5
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
76169990
Country of origin
TW
Deeplink
Deeplink
미리보기
3D
2D
CAD모델 다운로드