??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2900676 - VIP-2/SC/D37SUB/M
Bill of material
PHOENIX CONTACT 2900676
Product number of the Manufacturer
2900676
Short Description
Interface module
Long Description
VARIOFACE module, with screw connection and male D-SUB miniature pin strip, for mounting on NS 35 rails, 37-pos.
Manufacturer Type Description
VIP-2/SC/D37SUB/M
Preview
International product number
4046356535557
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
60
rated voltage
25 V
rated current
2 A
Application standards
IEC 60664, DIN EN 50178
certificate/approval
CSA, cUL Recognized, UL Recognized, CSAus
width
100.52 mm
height
66.1 mm
net weight
0.2069 kg
depth
45.1 mm
Pole number
37
Design of the electrical connection (head 1)
Screw connection
type of electrical connection, control side
D-SUB
mounting type
Top-hat rail TH35
GTIN
4046356535557
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE module, with screw connection and male D-SUB miniature pin strip, for mounting on NS 35 rails, 37-pos.
Product type
VIP-2/SC/D37SUB/M
URI of the product
http://www.phoenixcontact.com/product/2900676
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
US
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型