??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1157279 - CAPAROC E1 12-24DC/8A
Bill of material
PHOENIX CONTACT 1157279
Product number of the Manufacturer
1157279
Short Description
Electronic circuit breaker
Long Description
Electronic circuit breaker, number of positions: 1, mounting type: pluggable onto CAPAROC CR… current rail
Manufacturer Type Description
CAPAROC E1 12-24DC/8A
Preview
International product number
4063151160661
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
26
Combustibility class
V-0
Assembly type
pluggable onto CAPAROC CR… current rail
width
6.15 mm
height
132.66 mm
net weight
0.094 kg
depth
111.3 mm
Pole number
1
Max. operating voltage
30 V
min. operating voltage
10 V
Nominal current
8 A
remote signaling contact present
No
Operating voltage
12 V
max. ambient temperature during operation
65 °C
Shutdown time
4 ms
max. capacitive load
0.020 µF
Fail-safe-element
15 A
Fuse type
Electronic
Active current limitation
0
min. ambient temperature during operation
-30 °C
GTIN
4063151160661
Manufacturer product designation
Electronic circuit breaker
Manufacturer product description
1-channel electronic circuit breaker module for protecting 12 and 24 V DC loads against overload and short circuit. With fixed nominal current. For DIN rail installation via the CAPAROC current rails.
Product type
CAPAROC E1 12-24DC/8A
URI of the product
http://www.phoenixcontact.com/product/1157279
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85363010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models