??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1115674 - CAPAROC CR EXT20
Bill of material
PHOENIX CONTACT 1115674
Product number of the Manufacturer
1115674
Short Description
Busbar
Long Description
Extension busbar with 20 slots for the CAPAROC system. For installation on a DIN rail.
Manufacturer Type Description
CAPAROC CR EXT20
Preview
Combustibility class
V-0
Assembly type
DIN rail: 35 mm
width
123.82 mm
height
44 mm
net weight
0.051 kg
depth
22.5 mm
Max. operating voltage
24 V
min. operating voltage
24 V
Nominal current
45 A
remote signaling contact present
No
Operating voltage
24 V
max. ambient temperature during operation
65 °C
Active current limitation
0
min. ambient temperature during operation
-30 °C
GTIN
4063151040642
Manufacturer product designation
Busbar
Manufacturer product description
Extension busbar with 20 slots for the CAPAROC system. For installation on a DIN rail.
Product type
CAPAROC CR EXT20
GLN of manufacturer
4063151
International product number
4063151040642
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
3
Quantity Scale
3
Customs tariff number
85363030
Country of origin
DE
Deeplink
Deeplink
预览
3D
2D
下载CAD模型