??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1118022 - PLD M 140 W 335/D25
Bill of material
PHOENIX CONTACT 1118022
Product number of the Manufacturer
1118022
Short Description
LED machine light
Long Description
LED machine light, 24 V DC, emission angle: 89 °/97 °, length: 335 mm, diameter: 25 mm, degree of protection: IP54, can be swiveled
Manufacturer Type Description
PLD M 140 W 335/D25
Preview
International product number
4063151045487
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
716
GTIN
4063151045487
Manufacturer product designation
LED machine light
Product type
PLD M 140 W 335/D25
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
94054239
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Stáhnout CAD model