??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1655771 - VS-04-2X2X26C7/7-SDA/OE/1,0
Bill of material
PHOENIX CONTACT 1655771
Product number of the Manufacturer
1655771
Short Description
Patch cable
Long Description
Patch cable, degree of protection: IP20, cable length: 1 m, number of positions: 4, material: PA, USB 2.0
Manufacturer Type Description
VS-04-2X2X26C7/7-SDA/OE/1,0
Preview
International product number
4017918993863
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
102
GTIN
4017918993863
Manufacturer product designation
Patch cable
Manufacturer product description
Assembled USB cable, shielded, color: RAL 5021 (water blue), PUR outer sheath, USB type A/standard on open cable end, length: 1 m
Product type
VS-04-2X2X26C7/7-SDA/OE/1,0
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。