??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1276472 - SAC-5P-M12MSL/12,0-290/FSL FE
Bill of material
PHOENIX CONTACT 1276472
Product number of the Manufacturer
1276472
Short Description
Power cable
Long Description
Power cable, 5-position, PUR halogen-free, gray RAL 7001, Plug straight M12, on Socket straight M12, cable length: 12 m, For direct current up to 12 A/63 V
Manufacturer Type Description
SAC-5P-M12MSL/12,0-290/FSL FE
Preview
International product number
4063151470395
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
52
rated voltage
63 V
rated current
12 A
Application standards
IEC 61076-2-111
certificate/approval
cULus Listed
Pole number
5
Degree of protection (IP), mounted
IP65
Without halogens
No
Coding (head 1)
L-coded
screened
No
Status display present
No
Areas of application for signal and data transmission
Power supply
Material of the cable mantle
PUR
Cable length can be configured
No
LED display present
No
Ground cable suitability of the fixed cable version
Yes
Design of the electrical connection (head 1)
M12
Use for product
Color of coat
gray RAL 7001
min. permissible cable outside temperature, when moving
-30 °C
min. permissible cable outside temperature, fixed laid
-50 °C
max. permissible cable outside temperature, fixed laid
80 °C
max. permissible cable outside temperature, when moving
80 °C
suitable for cable guide chain
Yes
arrangement of the cable lead-in (head 2)
straight
Design of the electrical connection (head 2)
M12
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Type of plug-in contact (head 2)
Female (socket)
Conductor cross-section, max.
1.500 mm^2
Radial networked
No
Coding
L-coded
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
12 m
Category (capacity)
not relevant
Resistant to welding beads
No
GTIN
4063151470395
Manufacturer product designation
Power cable
Manufacturer product description
Power cable, 5-position, PUR halogen-free, gray RAL 7001, Plug straight M12, on Socket straight M12, cable length: 12 m, For direct current up to 12 A/63 V
Product type
SAC-5P-M12MSL/12,0-290/FSL FE
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
25
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
预览
3D
2D
下载CAD模型