??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1154505 - SAC-4P-MS/ 0,3-28R/FS SCO RAIL
Bill of material
PHOENIX CONTACT 1154505
Product number of the Manufacturer
1154505
Short Description
Sensor/actuator cable
Long Description
Sensor/actuator cable, For railway applications
Manufacturer Type Description
SAC-4P-MS/ 0,3-28R/FS SCO RAIL
International product number
4063151153663
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
rated voltage
48 V
rated current
4 A
Application standards
not available
certificate/approval
not available
Degree of protection (IP), mounted
IP65
Without halogens
No
screened
No
Status display present
No
Cable length can be configured
No
LED display present
No
Ground cable suitability of the fixed cable version
No
Use for product
suitable for cable guide chain
No
Radial networked
No
Torsion-resistant
No
Hybrid cable
No
Category (capacity)
not relevant
Resistant to welding beads
No
GTIN
4063151153663
Manufacturer product designation
Sensor/actuator cable
Manufacturer product description
Sensor/actuator cable, For railway applications
Product type
SAC-4P-MS/ 0,3-28R/FS SCO RAIL
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Stáhnout CAD model
Tento prvek nejde vygenerovat