??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1149885 - SAC-3P-M12MS/ 1,7-PUR/4P-M 8FS
Bill of material
PHOENIX CONTACT 1149885
Product number of the Manufacturer
1149885
Short Description
Sensor/actuator cable
Long Description
Sensor/actuator cable, 3-position, Plug straight M12, coding: A, on Socket straight M8, cable length: 1.7 m
Manufacturer Type Description
SAC-3P-M12MS/ 1,7-PUR/4P-M 8FS
International product number
4063151146351
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
rated voltage
48 V
rated current
4 A
Application standards
not available
certificate/approval
not available
Pole number
3
Degree of protection (IP), mounted
IP65
Without halogens
No
Coding (head 1)
A-coded
screened
No
Status display present
No
Material of the cable mantle
PUR
Cable length can be configured
No
LED display present
No
Ground cable suitability of the fixed cable version
No
Design of the electrical connection (head 1)
M12
Use for product
Color of coat
black RAL 9005
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
straight
Design of the electrical connection (head 2)
M8
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Radial networked
No
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
1.700 m
Category (capacity)
not relevant
Resistant to welding beads
No
GTIN
4063151146351
Manufacturer product designation
Sensor/actuator cable
Manufacturer product description
Sensor/actuator cable, 3-position, Plug straight M12, coding: A, on Socket straight M8, cable length: 1.7 m
Product type
SAC-3P-M12MS/ 1,7-PUR/4P-M 8FS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.