??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1079246 - SAC-5P-M12MSB/ 1,0-PUR P
Bill of material
PHOENIX CONTACT 1079246
Product number of the Manufacturer
1079246
Short Description
Sensor/actuator cable
Long Description
Sensor/actuator cable, 5-position, PUR halogen-free, black-gray RAL 7021, Plug straight M12, coding: B, on free cable end, cable length: 1 m, with plastic knurl
Manufacturer Type Description
SAC-5P-M12MSB/ 1,0-PUR P
International product number
4055626798097
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
29
Application standards
not available
certificate/approval
EAC-RoHS
Pole number
5
Without halogens
Yes
Coding (head 1)
B-coded
screened
No
Status display present
No
Material of the cable mantle
PUR
Cable length can be configured
No
LED display present
No
Ground cable suitability of the fixed cable version
Yes
Design of the electrical connection (head 1)
M12
Use for product
Color of coat
black-gray RAL 7021
min. permissible cable outside temperature, when moving
-25 °C
min. permissible cable outside temperature, fixed laid
-40 °C
max. permissible cable outside temperature, fixed laid
80 °C
max. permissible cable outside temperature, when moving
80 °C
suitable for cable guide chain
Yes
arrangement of the cable lead-in (head 2)
not relevant
Design of the electrical connection (head 2)
not relevant
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Conductor cross-section, max.
0.340 mm^2
Radial networked
No
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
1 m
Category (capacity)
not relevant
Resistant to welding beads
No
GTIN
4055626798097
Manufacturer product designation
Sensor/actuator cable
Manufacturer product description
Sensor/actuator cable, 5-position, PUR halogen-free, black-gray RAL 7021, Plug straight M12, coding: B, on free cable end, cable length: 1 m, with plastic knurl
Product type
SAC-5P-M12MSB/ 1,0-PUR P
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
100
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。