??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1078279 - SAC-4P-20,0-600/M 8FS VA
Bill of material
PHOENIX CONTACT 1078279
Product number of the Manufacturer
1078279
Short Description
Sensor/actuator cable
Long Description
Sensor/actuator cable, 4-position, PP-EPDM halogen-free, gray RAL 7035, free cable end, on Socket straight M8, cable length: 20 m, Hygienic design, with plastic knurl
Manufacturer Type Description
SAC-4P-20,0-600/M 8FS VA
Preview
International product number
4055626791845
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
17
rated voltage
48 V
rated current
4 A
Application standards
IEC 61076-2-104
certificate/approval
EAC-RoHS
Pole number
4
Degree of protection (IP), mounted
IP65
Without halogens
Yes
Material of the contact coat
Ni/Au
Coding (head 1)
not relevant
screened
No
Status display present
No
Areas of application for signal and data transmission
Food processing industry
Material of the cable mantle
PP-EPDM
Cable length can be configured
No
LED display present
No
Ground cable suitability of the fixed cable version
Yes
Design of the electrical connection (head 1)
not relevant
Use for product
Color of coat
gray RAL 7035
min. permissible cable outside temperature, when moving
-25 °C
min. permissible cable outside temperature, fixed laid
-40 °C
max. permissible cable outside temperature, fixed laid
105 °C
max. permissible cable outside temperature, when moving
105 °C
suitable for cable guide chain
Yes
arrangement of the cable lead-in (head 2)
straight
Knurl material
Polypropylene (PP)
Design of the electrical connection (head 2)
M8
Arrangement of the cable lead-in, head 1
not relevant
Type of plug-in contact, head 1
Not relevant
Type of plug-in contact (head 2)
Female (socket)
Conductor cross-section, max.
0.250 mm^2
Radial networked
No
Coding
A-coded
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
20 m
Category (capacity)
not relevant
Resistant to welding beads
No
GTIN
4055626791845
Manufacturer product designation
Sensor/actuator cable
Manufacturer product description
Sensor/actuator cable, 4-position, PP-EPDM halogen-free, gray RAL 7035, free cable end, on Socket straight M8, cable length: 20 m, Hygienic design, with plastic knurl
Product type
SAC-4P-20,0-600/M 8FS VA
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
CAD modeli indir
Bu parçanın oluşturulması ile ilgili bir eylem yok