??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2867225 - RAD-CAB-RG213-50
Bill of material
PHOENIX CONTACT 2867225
Product number of the Manufacturer
2867225
Short Description
Antenna cable
Long Description
Antenna cable, outside diameter: 10 mm (0.4 in.), inner conductor: solid, attenuation: 3.5 dB at 900 MHz, connection: 2 x N (male), cable length: 15 m (50 ft.)
Manufacturer Type Description
RAD-CAB-RG213-50
Preview
International product number
4017918931742
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
17
color
Black
cable type
RG-213U
Length
15 m
type of connection (1)
N (male)
screening effectiveness
3.550 dB
type of connector connection 1
N (male)
type of connector connection 2
N (male)
connection type of connection (2)
N (male)
impedance
50 Ω
Use for product
Antenna cable
type of connection (1)
Plug
type of connection (2)
Plug
GTIN
4017918931742
Manufacturer product designation
Antenna cable
Manufacturer product description
Antenna cable, outside diameter: 10 mm (0.4 in.), inner conductor: solid, attenuation: 3.5 dB at 900 MHz, connection: 2 x N (male), cable length: 15 m (50 ft.)
Product type
RAD-CAB-RG213-50
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85442000
Country of origin
US
Deeplink
Deeplink
Загрузка CAD-моделей
С этим продуктом не связаны никакие операции