??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1239980 - SACCBP-M12MS-5CON-M16/0,5-PURX
Bill of material
PHOENIX CONTACT 1239980
Product number of the Manufacturer
1239980
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, 5-position, black-gray RAL 7021, Pin, straight, coding: A, Rear mounting, M16 x 1.5 thread with flat nut, cable length: 0.5 m, PUR halogen-free black, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACCBP-M12MS-5CON-M16/0,5-PURX
Preview
International product number
4063151395209
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
53
degree of protection
IP67
Application standards
not available
certificate/approval
not available
Category
not relevant
screened
Yes
Length
0.500 m
type of connector connection 1
not relevant
type of connector connection 2
not relevant
Color of coat
black-gray RAL 7021
Oil-resistant in accordance EN 60811-2-1
No
AWG-size
22
case connector connection 1
not relevant
case connector connection 2
not relevant
locking lever present
No
pin assignment
1:1
suitable for cable guide chain
Yes
Without halogens as in EN 50267-2-3
Yes
GTIN
4063151395209
Manufacturer product designation
Device connector, rear mounting
Manufacturer product description
Device connector, rear mounting, 5-position, black-gray RAL 7021, Pin, straight, coding: A, Rear mounting, M16 x 1.5 thread with flat nut, cable length: 0.5 m, PUR halogen-free black, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
SACCBP-M12MS-5CON-M16/0,5-PURX
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part