??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1239891 - SACCEC-M12MS-5CON-M16/ 2,0-920X
Bill of material
PHOENIX CONTACT 1239891
Product number of the Manufacturer
1239891
Short Description
Device connector front mounting
Long Description
Device connector front mounting, CANopen®, DeviceNet™, 5-position, PUR halogen-free, red lilac RAL 4001, shielded, Pin, straight, M12, coding: A, on free cable end, Front mounting, M16 x 1.5, Cable connection, cable length: 2 m, CANopen®/DeviceNet™, PUR, violet, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACCEC-M12MS-5CON-M16/ 2,0-920X
Preview
International product number
4063151394806
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
53
degree of protection
IP67
Application standards
IEC 61076-2-101
certificate/approval
not available
Category
not relevant
screened
Yes
cable type
SF/FTP
Length
2 m
type of connector connection 1
M12
type of connector connection 2
not relevant
Color of coat
red lilac RAL 4001
flame retardant
not relevant
Oil-resistant in accordance EN 60811-2-1
No
AWG-size
24
cable construction
2xAWG24/19+2xAWG22/19
case connector connection 1
IEC 61076-2-101-A1 M12-D
case connector connection 2
not relevant
locking lever present
No
material connector of connector housing connection 1
not relevant
material connector of connector housing connection 2
not relevant
pin assignment
1:1
suitable for cable guide chain
Yes
Without halogens as in EN 50267-2-3
No
number of connectors connection 2
1
GTIN
4063151394806
Manufacturer product designation
Device connector front mounting
Product type
SACCEC-M12MS-5CON-M16/ 2,0-920X
URI of the product
http://www.phoenixcontact.com/product/1239891
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
CAD modeli indir