??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1239503 - SACCBP-FS-8CON-M16/0,5-940 BKX
Bill of material
PHOENIX CONTACT 1239503
Product number of the Manufacturer
1239503
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, 8-position, water blue RAL 5021, Socket, straight, M12, coding: A, on free cable end, Rear mounting, M16 x 1.5 thread with flat nut, cable length: 0.5 m, Ethernet, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACCBP-FS-8CON-M16/0,5-940 BKX
Preview
International product number
4063151393410
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
53
degree of protection
IP67
Application standards
not available
certificate/approval
not available
Category
not relevant
screened
Yes
cable type
SF/UTP
Length
0.500 m
type of connector connection 1
M12
type of connector connection 2
not relevant
Color of coat
water blue RAL 5021
flame retardant
not relevant
Oil-resistant in accordance EN 60811-2-1
No
AWG-size
26
cable construction
4x2xAWG26/7, SF/UTP
case connector connection 1
IEC 61076-2-101-A1 M12-D
case connector connection 2
not relevant
locking lever present
No
material connector of connector housing connection 1
not relevant
material connector of connector housing connection 2
not relevant
pin assignment
1:1
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
GTIN
4063151393410
Manufacturer product designation
Device connector, rear mounting
Manufacturer product description
Device connector, rear mounting, 8-position, water blue RAL 5021, Socket, straight, M12, coding: A, on free cable end, Rear mounting, M16 x 1.5 thread with flat nut, cable length: 0.5 m, Ethernet, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
SACCBP-FS-8CON-M16/0,5-940 BKX
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models