??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1238551 - SACC-DSI-M12MST-4P-M16XL/1,5X
Bill of material
PHOENIX CONTACT 1238551
Product number of the Manufacturer
1238551
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, Power, 4-position, Plug, M12, T power, Rear mounting, M16 x 1.5, Individual wires, cable length: 0.5 m, 1.31 mm², UL/cUL stranded hook-up wire
Manufacturer Type Description
SACC-DSI-M12MST-4P-M16XL/1,5X
Preview
International product number
4063151387020
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
92
degree of protection
IP67
Application standards
IEC 61076-2-111
certificate/approval
not available
Category
not relevant
screened
No
Length
0.500 m
type of connector connection 1
M12
type of connector connection 2
not relevant
Color of coat
Variable
flame retardant
No
Oil-resistant in accordance EN 60811-2-1
No
AWG-size
16
case connector connection 1
IEC 61076-2-101-A1 M12-D
case connector connection 2
not relevant
locking lever present
No
pin assignment
1:1
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
number of connectors connection 2
1
GTIN
4063151387020
Manufacturer product designation
Device connector, rear mounting
Manufacturer product description
Device connector, rear mounting, Power, 4-position, Plug, M12, T power, Rear mounting, M16 x 1.5, Individual wires, cable length: 0.5 m, 1.31 mm², UL/cUL stranded hook-up wire
Product type
SACC-DSI-M12MST-4P-M16XL/1,5X
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.