??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1238540 - SACC-DSI-M12FSK-4PE-M16XL/1,0X
Bill of material
PHOENIX CONTACT 1238540
Product number of the Manufacturer
1238540
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, Power, 5-position, Socket, M12, coding: K - Power , Rear mounting, M16 x 1.5, Individual wires, cable length: 1 m, 2.50 mm², PEX litz wire, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACC-DSI-M12FSK-4PE-M16XL/1,0X
Preview
International product number
4063151388423
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
53
degree of protection
IP67
Application standards
IEC 61076-2-111
certificate/approval
not available
Category
not relevant
screened
No
Length
1 m
type of connector connection 1
M12
type of connector connection 2
not relevant
Color of coat
Variable
flame retardant
No
Oil-resistant in accordance EN 60811-2-1
No
AWG-size
14
case connector connection 1
IEC 61076-2-101-A1 M12-D
case connector connection 2
not relevant
locking lever present
No
pin assignment
1:1
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
number of connectors connection 2
1
GTIN
4063151388423
Manufacturer product designation
Device connector, rear mounting
Manufacturer product description
Device connector, rear mounting, Power, 5-position, Socket, M12, coding: K - Power , Rear mounting, M16 x 1.5, Individual wires, cable length: 1 m, 2.50 mm², PEX litz wire, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
SACC-DSI-M12FSK-4PE-M16XL/1,0X
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
25
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Stáhnout CAD model
Tento prvek nejde vygenerovat