??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1238286 - SACCBP-FS-4CON-M16/3,0-PUR SCOX
Bill of material
PHOENIX CONTACT 1238286
Product number of the Manufacturer
1238286
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, 4-position, black-gray RAL 7021, Socket, straight, M12-SPEEDCON, coding: A, on free cable end, Rear wall/screw mounting, Cable connection, cable length: 3 m, PUR halogen-free black, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACCBP-FS-4CON-M16/3,0-PUR SCOX
International product number
4063151383954
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
43
degree of protection
IP67
Application standards
according to IEC 61076-2-101
certificate/approval
not available
Category
not relevant
screened
Yes
Length
3 m
type of connector connection 1
M12
type of connector connection 2
not relevant
Color of coat
black-gray RAL 7021
Oil-resistant in accordance EN 60811-2-1
No
AWG-size
22
case connector connection 1
IEC 61076-2-101-A1 M12-D
case connector connection 2
not relevant
locking lever present
No
pin assignment
1:1
suitable for cable guide chain
Yes
Without halogens as in EN 50267-2-3
Yes
GTIN
4063151383954
Manufacturer product designation
Device connector, rear mounting
Manufacturer product description
Device connector, rear mounting, 4-position, black-gray RAL 7021, Socket, straight, M12-SPEEDCON, coding: A, on free cable end, Rear wall/screw mounting, Cable connection, cable length: 3 m, PUR halogen-free black, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
SACCBP-FS-4CON-M16/3,0-PUR SCOX
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
预览
3D
2D
下载CAD模型