??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1237974 - SACC-DSI-M12MS-17CON-M16/1,2X
Bill of material
PHOENIX CONTACT 1237974
Product number of the Manufacturer
1237974
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, 17-position, Pin, straight, M12-SPEEDCON, coding: A, Rear mounting, M16 x 1.5, Individual wires, cable length: 1.2 m, 0.14 mm², TPE litz wire, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACC-DSI-M12MS-17CON-M16/1,2X
International product number
4063151384432
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
113
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.