??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1419175 - VS-PPC/PL-OE-93K-LI/5,0
Bill of material
PHOENIX CONTACT 1419175
Product number of the Manufacturer
1419175
Short Description
Bus system cable
Long Description
Bus system cable, degree of protection: IP65/IP67, cable length: 5 m, number of positions: 4, 100 Mbps, cable outlet: straight, color: black, Sercos
Manufacturer Type Description
VS-PPC/PL-OE-93K-LI/5,0
Preview
International product number
4046356541206
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
26
diameter
6.500 mm
Application standards
not available
certificate/approval
EAC
Pole number
4
Degree of protection (IP), mounted
IP67
Without halogens
No
Coding (head 1)
not relevant
screened
Yes
Areas of application for signal and data transmission
Standard
Material of the cable mantle
PVC
Cable length can be configured
No
Design of the electrical connection (head 1)
RJ45
Color of coat
signal red RAL 3020
min. permissible cable outside temperature, when moving
-40 °C
min. permissible cable outside temperature, fixed laid
-40 °C
max. permissible cable outside temperature, fixed laid
70 °C
max. permissible cable outside temperature, when moving
70 °C
Number of wires
4
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
not relevant
Design of the electrical connection (head 2)
not relevant
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Type of plug-in contact (head 2)
Not relevant
Conductor cross-section, max.
0.340 mm^2
Conductor cross section (AWG), max.
22
Coding
not relevant
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
5 m
Category (capacity)
Sercos
Thickness of insulation
0.900 mm
GTIN
4046356541206
Manufacturer product designation
Bus system cable
Manufacturer product description
Sercos III cable, shielded, star quad, AWG 22 stranded (7-wire), RAL 3020 (traffic red), RJ45 connector/IP67 push-pull, plastic on free conductor end, length: 5 m
Product type
VS-PPC/PL-OE-93K-LI/5,0
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444210
Country of origin
PL
Deeplink
Deeplink
Загрузка CAD-моделей
С этим продуктом не связаны никакие операции