??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1413685 - NBC-M12MSD/70,0-93E/M12MSD
Bill of material
PHOENIX CONTACT 1413685
Product number of the Manufacturer
1413685
Short Description
Network cable
Long Description
Network cable
Manufacturer Type Description
NBC-M12MSD/70,0-93E/M12MSD
International product number
4055626006604
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
Application standards
not available
certificate/approval
not available
Without halogens
No
screened
No
Cable length can be configured
No
nominal voltage
48 V
suitable for cable guide chain
No
Torsion-resistant
No
Hybrid cable
No
GTIN
4055626006604
Manufacturer product designation
Network cable
Manufacturer product description
Network cable, Ethernet CAT5 (100 Mbps), 4-pos., PUR, water blue RAL 5021, shielded, straight M12/IP67 connector, coding: D, to straight M12/IP67 connector, coding: D, cable length: 70 m
Product type
NBC-M12MSD/70,0-93E/M12MSD
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
15
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part