??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1403546 - VS-M12MS-M12FS-915-LI/1,0
Bill of material
PHOENIX CONTACT 1403546
Product number of the Manufacturer
1403546
Short Description
Bus system cable
Long Description
Bus system cable, PROFIBUS, 2-pos., green halogen-free PUR, shielded, straight M12 B-coded male plug to straight M12 B-coded female plug, length: 1 m
Manufacturer Type Description
VS-M12MS-M12FS-915-LI/1,0
Preview
International product number
4046356657112
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
diameter
8 mm
Application standards
not available
certificate/approval
not available
Pole number
2
Degree of protection (IP), mounted
IP65
Without halogens
No
material
TPU, hardly inflammable, self-extinguishing
Material of the contact coat
Ni/Au
Coding (head 1)
B-coded
screened
Yes
Material of the cable mantle
PUR
Cable length can be configured
No
Design of the electrical connection (head 1)
M12
nominal voltage
48 V
Rated value of current
4 A
Color of coat
Blue
min. permissible cable outside temperature, when moving
-40 °C
max. permissible cable outside temperature, when moving
80 °C
Number of wires
2
suitable for cable guide chain
Yes
arrangement of the cable lead-in (head 2)
straight
Design of the electrical connection (head 2)
M12
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Type of plug-in contact (head 2)
Female (socket)
Conductor cross-section, max.
0.250 mm^2
Conductor cross section (AWG), max.
24
Coding
B - inverse
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
1 m
Thickness of insulation
0.800 mm
GTIN
4046356657112
Manufacturer product designation
Bus system cable
Manufacturer product description
Bus system cable, PROFIBUS, 2-pos., green halogen-free PUR, shielded, straight M12 B-coded male plug to straight M12 B-coded female plug, length: 1 m
Product type
VS-M12MS-M12FS-915-LI/1,0
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
25
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
CAD modeli indir
Bu parçanın oluşturulması ile ilgili bir eylem yok