??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1414671 - HC-D15-SP-RBK
Bill of material
PHOENIX CONTACT 1414671
Product number of the Manufacturer
1414671
Short Description
Profile gasket
Long Description
Profile gasket
Manufacturer Type Description
HC-D15-SP-RBK
Preview
International product number
4055626031224
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Thickness
4 mm
Condition of surface
not relevant
Publication date of the dimensional standard (year-month)
not relevant
Surface protection
not relevant
nominal pressure series
not relevant
nominal size
not relevant
Material in accordance with norm
not available
Number of holes
1
Profile code
not relevant
Nominal measurements of the form element
not relevant
Short symbols pursuant to standard
not relevant
standard letter to the standard number
not relevant
Surface protection in accordance with norm
not available
GTIN
4055626031224
Manufacturer product designation
Profile gasket
Manufacturer product description
Replacement profile gasket, for HC-EVO-D15.....BK housing
Product type
HC-D15-SP-RBK
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
40169300
Country of origin
IT
Deeplink
Deeplink
미리보기
3D
2D
CAD모델 다운로드