您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: PHD
Created: 03.11.2011
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, spanish
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Following Classifications are included:
eCl@ss 5.1
PHD
GRM0TS-2-00-45
PHD
Clamps
GRM0 Clamps
Powered by
CAD模型選擇
{phd/clamps/grm0/grm0.prj},{NB=GRM0TS-2-00-45_Open-Extend},{PF=1.000},{P4=0.236},{BD1=3.268},{BD2=0.354},{BD3=1.772},{BD4=1.319},{BD5=1.555},{BD6=30.0},{BD7=0.25},{BD8=0.75},{BD9=1.466},{BD10=0.850},{BD11=0.025},{BD12=1.61},{BD13=0.35},{BD14=0.688},{BD15=0.3346},{BD16=0.235},{BD17=1.214},{BD18=0.13},{BD19=0.2401},{BD20=0.125},{BD21=1.106},{BD22=0.20},{BD23=1.7500},{BD24=0.9843},{BD25=0.2370},{BD26=0.125},{BD27=0.230},{BD28=0.250},{THD1DIA=0.1969},{THD2DIA=0.1969},{THD2DP=0.450},{THD2PILOTDP=0.710},{THD3DIA=0.1969},{THD3DP=0.250},{THD3PILOTDP=0.500},{MOUNT=T},{JSO=S},{JPA=00},{JAWATIP=},{JPB=45},{JAWBTIP=},{PORTFIT=},{HSGOPT=},{SWPOS=},{SWITCH=},{PANELTHK=},{SEAL=},{TIPA=},{TIPB=},{MOUNTACC=},{POSITION=Open-Extend}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHD
Description
GRM0 - Series GRM Clamp Size 0
Bill of material
GRM0TS-2-00-45
Model
GRM
Unit Size
0
Mounting Option
T
C
S
W
T
C
S
W
Jaw Style Option
S - Standard
F - Flange
S - Standard
F - Flange
Design No.
2
Jaw Opening - Jaw A
00
45
68
00
45
68
Jaw A Tip Option
Blank - None
SDB - Single Diamond Point (Black)
SDS - Single Diamond Point (Silver)
SDG - Single Diamond Point (Gold)
Blank - None
SDB - Single Diamond Point (Black)
SDS - Single Diamond Point (Silver)
SDG - Single Diamond Point (Gold)
Jaw Opening - Jaw B
45
68
45
68
Jaw B Tip Option
Blank - None
SDB - Single Diamond Point (Black)
SDS - Single Diamond Point (Silver)
SDG - Single Diamond Point (Gold)
Blank - None
SDB - Single Diamond Point (Black)
SDS - Single Diamond Point (Silver)
SDG - Single Diamond Point (Gold)
Port Fitting Option
Blank - None
LAA - 90° Metal Swivel Elbow for 1/4 inch Tubing
Blank - None
LAA - 90° Metal Swivel Elbow for 1/4 inch Tubing
Housing Option
Blank - None
P - Panel Present Detection
Blank - None
P - Panel Present Detection
Switch Position
Blank - None
Blank - None
Switch Type
Blank - None
Blank - None
Panel Thickness
Blank - None
Blank - None
Seal
Blank - Standard Seal
V4 - High Temp Components, Seals and Lube
Blank - Standard Seal
V4 - High Temp Components, Seals and Lube
Optional Tip Jaw A
Blank - None
TA069
TA180
TA181
TA182
Blank - None
TA069
TA180
TA181
TA182
Optional Tip Jaw B
Blank - None
TB069
TB180
TB181
TB182
Blank - None
TB069
TB180
TB181
TB182
Mounting Accessories
Blank - None
M01 - Spherical Mtg Brkt for 30.0 mm Tube
M07 - Spherical Mtg Brkt for 32.0 mm Tube
M21 - 90° Spherical Mtg Brkt for 25.0 mm Tube
M23 - Spherical Mtg Brkt for 25.0 mm Tube
M42 - Spherical Mtg Brkt for 33.3 mm Tube
Blank - None
M01 - Spherical Mtg Brkt for 30.0 mm Tube
M07 - Spherical Mtg Brkt for 32.0 mm Tube
M21 - 90° Spherical Mtg Brkt for 25.0 mm Tube
M23 - Spherical Mtg Brkt for 25.0 mm Tube
M42 - Spherical Mtg Brkt for 33.3 mm Tube
Jaw Position
Open-Extend
Closed-Retract
Open-Extend
Closed-Retract
TB4
'','Blank-None','TB180','TB180','TB181','TB181','TB182','TB182'
Mass
0.970
lb
Previews
3D
2D
下載CAD模型
生成CAD模型