??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 73
HELP_VARIABLE
Company
Pflitsch
Description
UNI Dicht sealing insert slit slit sealing inserts TPE-V and T80s
Bill of material
PFLITSCH UFE 54pm3x6/1x8
Connecting thread
Item number
Material
TPE-V
Colour
natural
Temperature range min./max.
-40 °C / +135 °C
Package unit
25
Previews
3D
Boyut
2D
CAD modeli indir