??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Pflitsch
Description
UNI flange-splittable flange systems splittable flange PA - Pg
Bill of material
PFLITSCH UFLG3 54u
Item number
UFLG3 54u
Colour
Width
149.6 mm
Height
51.6 mm
Width
130 mm
Height
32 mm
Spanner width
35x38,6 mm
Material gland body
PA 66-6
Temperature range min./max.
-20 °C / +80 °C
Package unit
5
Previews
3D
Boyut
2D
CAD modeli indir