??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pflitsch
Description
UNI flange-splittable flange systems splittable flange PA - Pg
Bill of material
PFLITSCH UFLD3 54u
Item number
UFLD3 54u
Colour
Width
149.6 mm
Height
51.6 mm
Width
130 mm
Height
32 mm
Diameter
5.5 mm
Spanner width
35x38,6 mm
Material gland body
PA 66-6
Temperature range min./max.
-20 °C / +80 °C
Package unit
5
Previews
3D
Dimension
2D
Download CAD models