??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PERI
Description
111053 - PIN D48/D57
Bill of material
111053
Art.-Nr.
111053
SHORTNAME
PIN D48/D57
Article Name
PIN D48/D57
Article Description
As tension-proof connection of standards with a diameter of 48 up to 57 mm
ARTICLEGROUP
PERI UP FLEX MODULAR SCAFFOLD
LOD Level
LENGHT
0 mm
WIDTH
0 mm
HEIGHT
0 mm
AREA
0 mm^2
WEIGHT
0.06 kg
ARTICLESTATUS
1 - Standard Article
RENTABLE
UNIT
PC
Product Information
https://www.peri.com/en/products/scaffolding.html
Procurument Locations
https://www.peri.com/en/company/locations.html#view=list
DOCUMENTS
https://www.peri.de/produkte/geruestsysteme/arbeitsgerueste-und-geruest-plattformen/peri-up-flex-bewehrungsgeruest.html
Documents Additional
https://www.peri.com/en/products/software-and-apps.html
Previews
3D
Dimenze
2D
Stáhnout CAD model